Schneider-Electric
 
LVS03815 picture- scope
LVS03815
Front plate, PrismaSeT P and G, for enclosure W300, plain type, 5M, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G duct
PrismaSeT PrismaSeT P cubicle
Type of front plate Plain
Installed device TeSys: fixed TeSys U - horizontal installation
Poles description 4 x 3P: modular rail support: TeSys U horizontal installation
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
Number of vertical modules [50 mm] 5
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 250 mm
Width 250 mm
Net weight 0.58 kg
Quantity per set Set of 1
Functional unit 300 mm PrismaSeT G floor-standing duct TeSys TeSys U fixed horizontal 3P 4 direct 5
300 mm PrismaSeT G wall-mounted duct TeSys TeSys U fixed horizontal 3P 4 direct 5
400 mm 400 mm PrismaSeT P cubicle 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.6 cm
Package 1 Width 26.2 cm
Package 1 Length 26.2 cm
Package 1 Weight 584.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 16.5 cm
Package 2 Width 27.5 cm
Package 2 Length 28.0 cm
Package 2 Weight 6.008 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 77.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 155.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product