Schneider-Electric
 
LVS03901 picture- scope
LVS03901
Mounting plate, PrismaSeT P, for support 96x96 metering dev/push-button for front plate 03904/visor 03928
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 400 mm depth 400 mm
Cubicle - width 650 mm depth 400 mm
Cubicle duct - width 300 mm depth 400 mm
Mounting plate description Plain
Installed device Human-switchboard interface: HSI
Number of vertical modules [50 mm] 3 module(s): HSI in 600 mm Widefloor-standing enclosure
3 module(s): HSI in 600 mm Widewall-mounted enclosure
3 module(s): HSI in 650 mm Widecubicle
3 module(s): HSI in 300 mm Widecubicle duct
3 module(s): HSI in 400 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Plastic
Colour White (RAL 9001)
Width 101 mm
Height 150 mm
Depth 15 mm
Net weight 0.042 kg
Functional unit 600 mm PrismaSeT G floor-standing enclosure human-switchboard interface HSI 4 3
600 mm PrismaSeT G wall-mounted enclosure human-switchboard interface HSI 4 3
650 mm 400 mm PrismaSeT P cubicle human-switchboard interface HSI 4 3
300 mm 400 mm PrismaSeT P cubicle duct human-switchboard interface HSI 4 3
400 mm 400 mm PrismaSeT P cubicle human-switchboard interface HSI 4 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 10.3 cm
Package 1 Length 14.8 cm
Package 1 Weight 47.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 75
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.927 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes