Schneider-Electric
 
LVS03902 picture- scope
LVS03902
Mounting Plate, PrismaSeT P, for 72X72 Cut-out for metering Dev/P-Button for Front Plate 03904/VISOR 03928
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 400 mm depth 400 mm
Cubicle - width 650 mm depth 400 mm
Cubicle duct - width 300 mm depth 400 mm
Installed device Human-switchboard interface: 72 x 72 mm device
Vigirex: RH10
Vigirex: RH21
Vigirex: RH99
Number of vertical modules [50 mm] 3 module(s): 72 x 72 mm device in 600 mm Widefloor-standing enclosure
3 module(s): 72 x 72 mm device in 600 mm Widewall-mounted enclosure
3 module(s): 72 x 72 mm device in 650 mm Widecubicle
3 module(s): 72 x 72 mm device in 300 mm Widecubicle duct
3 module(s): 72 x 72 mm device in 400 mm Widecubicle
3 module(s): RH10 in 600 mm Widefloor-standing enclosure
3 module(s): RH10 in 600 mm Widewall-mounted enclosure
3 module(s): RH10 in 650 mm Widecubicle
3 module(s): RH10 in 300 mm Widecubicle duct
3 module(s): RH10 in 400 mm Widecubicle
3 module(s): RH21 in 600 mm Widefloor-standing enclosure
3 module(s): RH21 in 600 mm Widewall-mounted enclosure
3 module(s): RH21 in 650 mm Widecubicle
3 module(s): RH21 in 300 mm Widecubicle duct
3 module(s): RH21 in 400 mm Widecubicle
3 module(s): RH99 in 600 mm Widefloor-standing enclosure
3 module(s): RH99 in 600 mm Widewall-mounted enclosure
3 module(s): RH99 in 650 mm Widecubicle
3 module(s): RH99 in 300 mm Widecubicle duct
3 module(s): RH99 in 400 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Plastic
Colour White (RAL 9001)
Width 81 mm
Height 150 mm
Depth 15 mm
Net weight 0.04 kg
Functional unit 600 mm PrismaSeT G floor-standing enclosure human-switchboard interface 72 x 72 mm device 5 3
600 mm PrismaSeT G wall-mounted enclosure human-switchboard interface 72 x 72 mm device 5 3
650 mm 400 mm PrismaSeT P cubicle human-switchboard interface 72 x 72 mm device 5 3
300 mm 400 mm PrismaSeT P cubicle duct human-switchboard interface 72 x 72 mm device 5 3
400 mm 400 mm PrismaSeT P cubicle human-switchboard interface 72 x 72 mm device 5 3
600 mm PrismaSeT G floor-standing enclosure Vigirex 5 3
600 mm PrismaSeT G wall-mounted enclosure Vigirex 5 3
650 mm 400 mm PrismaSeT P cubicle Vigirex 5 3
300 mm 400 mm PrismaSeT P cubicle duct Vigirex 5 3
400 mm 400 mm PrismaSeT P cubicle Vigirex 5 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 8.1 cm
Package 1 Length 14.8 cm
Package 1 Weight 35.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 200
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 7.674 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes