Schneider-Electric
 
LVS03910 picture- scope
LVS03910
Front plate, PrismaSeT P and G, for Power meter/other devices 96x96 with 6 cut out, 3M, W600, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Type of front plate Cut-out
Installed device Vigirex: RH10
Vigirex: RH21
Vigirex: RH99
Human-switchboard interface: 72 x 72 mm device
Human-switchboard interface: HSI
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 850 mm
Number of vertical modules [50 mm] 3
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 150 mm
Width 750 mm
Net weight 0.48 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle Vigirex 6 3
600 mm PrismaSeT G floor-standing enclosure human-switchboard interface 72 x 72 mm device 6 3
600 mm PrismaSeT G wall-mounted enclosure human-switchboard interface 72 x 72 mm device 6 3
650 mm 400 mm PrismaSeT P cubicle human-switchboard interface 72 x 72 mm device 6 3
600 mm PrismaSeT G floor-standing enclosure human-switchboard interface HSI 6 3
600 mm PrismaSeT G wall-mounted enclosure human-switchboard interface HSI 6 3
650 mm 400 mm PrismaSeT P cubicle human-switchboard interface HSI 6 3
600 mm PrismaSeT G floor-standing enclosure Vigirex 6 3
600 mm PrismaSeT G wall-mounted enclosure Vigirex 6 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 16.5 cm
Package 1 Length 51.5 cm
Package 1 Weight 494.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 17.5 cm
Package 2 Length 53.0 cm
Package 2 Weight 5.135 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 36.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 57.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product