Schneider-Electric
 
LVS03913 picture- scope
LVS03913
Front plate, PrismaSeT P and G, for Power meter/other devices 96x96 with 1 cut out, 3M, W600, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Type of front plate Cut-out
Installed device Human-switchboard interface: 96 x 96 mm device
PowerLogic: PM5500
Human-switchboard interface: HSI
PowerLogic: PM400...800
PowerLogic: PM5100
PowerLogic: PM5300
PowerLogic: PM5563RD
Enerlin'X: FDM121
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Number of vertical modules [50 mm] 3
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 150 mm
Width 500 mm
Net weight 0.62 kg
Quantity per set Set of 1
Functional unit 600 mm PrismaSeT G floor-standing enclosure human-switchboard interface 96 x 96 mm device 1 3
600 mm PrismaSeT G wall-mounted enclosure human-switchboard interface 96 x 96 mm device 1 3
650 mm 400 mm PrismaSeT P cubicle human-switchboard interface 96 x 96 mm device 1 3
600 mm PrismaSeT G floor-standing enclosure human-switchboard interface HSI 1 3
600 mm PrismaSeT G wall-mounted enclosure human-switchboard interface HSI 1 3
650 mm 400 mm PrismaSeT P cubicle human-switchboard interface HSI 1 3
600 mm PrismaSeT G floor-standing enclosure PowerLogic 1 3
600 mm PrismaSeT G wall-mounted enclosure PowerLogic 1 3
650 mm 400 mm PrismaSeT P cubicle PowerLogic 1 3
600 mm PrismaSeT G floor-standing enclosure Enerlin'X FDM121 1 3
600 mm PrismaSeT G wall-mounted enclosure Enerlin'X FDM121 1 3
650 mm 400 mm PrismaSeT P cubicle Enerlin'X FDM121 1 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 15.500 cm
Package 1 Length 51.500 cm
Package 1 Weight 622.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 17.500 cm
Package 2 Length 53.000 cm
Package 2 Weight 6.382 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 30.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 68.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product