Schneider-Electric
 
LVS03914 picture- scope
LVS03914
Front plate, PrismaSeT P and G, for 12 Push buttons/lamps with dia 22mm cut out, 2M, W600/W650, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Type of front plate Cut-out
Installed device Human-switchboard interface: 22 mm diameter
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Number of vertical modules [50 mm] 2
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 100 mm
Width 500 mm
Net weight 0.48 kg
Quantity per set Set of 1
Functional unit 600 mm PrismaSeT G floor-standing enclosure human-switchboard interface 22 mm diameter 12 2
600 mm PrismaSeT G wall-mounted enclosure human-switchboard interface 22 mm diameter 12 2
650 mm 400 mm PrismaSeT P cubicle human-switchboard interface 22 mm diameter 12 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 11.5 cm
Package 1 Length 51.5 cm
Package 1 Weight 489.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 12.5 cm
Package 2 Length 53.0 cm
Package 2 Weight 5.009 kg
Unit Type of Package 3 P12
Number of Units in Package 3 180
Package 3 Height 39.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 101.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product