|
|
|
LVS03923
Front plate, PrismaSeT P and G, for Power meter/others devices 96x96 cut out, W300, 3M, white, RAL 9003
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
PrismaSeT P
|
Product or component type
|
Front plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G duct
PrismaSeT PrismaSeT P cubicle
|
Type of front plate
|
Cut-out
|
Type of front plate
|
Cut-out
|
Installed device
|
Human-switchboard interface: 96 x 96 mm device
Human-switchboard interface: HSI
PowerLogic: PM400...800
Enerlin'X: FDM121
|
Complementary
Enclosure/cubicle description
|
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
|
Number of vertical modules [50 mm]
|
3
|
Standards
|
IEC 61439-1
IEC 61439-2
|
Product certifications
|
ASTA
|
Surface finish
|
Matt
Textured
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Height
|
150 mm
|
Net weight
|
0.62 kg
|
Quantity per set
|
Set of 1
|
Functional unit
|
400 mm 400 mm PrismaSeT P cubicle human-switchboard interface 96 x 96 mm device 1 3
400 mm 400 mm PrismaSeT P cubicle human-switchboard interface HSI 1 3
400 mm 400 mm PrismaSeT P cubicle PowerLogic 1 3
300 mm PrismaSeT G floor-standing duct human-switchboard interface 96 x 96 mm device 1 3
300 mm PrismaSeT G wall-mounted duct human-switchboard interface 96 x 96 mm device 1 3
300 mm PrismaSeT G floor-standing duct human-switchboard interface HSI 1 3
300 mm PrismaSeT G wall-mounted duct human-switchboard interface HSI 1 3
300 mm PrismaSeT G floor-standing duct PowerLogic 1 3
300 mm PrismaSeT G wall-mounted duct PowerLogic 1 3
400 mm 400 mm PrismaSeT P cubicle Enerlin'X FDM121 1 3
300 mm PrismaSeT G floor-standing duct Enerlin'X FDM121 1 3
300 mm PrismaSeT G wall-mounted duct Enerlin'X FDM121 1 3
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.900 cm
|
Package 1 Width
|
16.000 cm
|
Package 1 Length
|
26.500 cm
|
Package 1 Weight
|
319.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
16.700 cm
|
Package 2 Width
|
17.400 cm
|
Package 2 Length
|
28.000 cm
|
Package 2 Weight
|
3.302 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
160
|
Package 3 Height
|
29.500 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
64.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|