Schneider-Electric
 
LVS03925 picture- scope
LVS03925
Front plate, PrismaSeT G, for Power meter/others devices 4x(96x96) cut out, W850, 3M, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Type of front plate Cut-out
Type of front plate Cut-out
Installed device Human-switchboard interface: 96 x 96 mm device
Human-switchboard interface: HSI
PowerLogic: PM400...800
Enerlin'X: FDM121
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 850 mm
Number of vertical modules [50 mm] 3
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 150 mm
Net weight 0.46 kg
Quantity per set Set of 1
Functional unit 850 mm PrismaSeT G floor-standing enclosure human-switchboard interface 96 x 96 mm device 4 3
850 mm PrismaSeT G floor-standing enclosure human-switchboard interface HSI 4 3
850 mm PrismaSeT G floor-standing enclosure PowerLogic 4 3
850 mm PrismaSeT G floor-standing enclosure Enerlin'X FDM121 4 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.600 cm
Package 1 Width 15.500 cm
Package 1 Length 74.700 cm
Package 1 Weight 1.079 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 13.100 cm
Package 2 Width 17.000 cm
Package 2 Length 76.300 cm
Package 2 Weight 9.016 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 26.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 58.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product