Schneider-Electric
 
LVS03930 picture- scope
LVS03930
Mounting Plate, PrismaSeT P, for Vigilohm XM200-300C, 6M, Installation in the device compartment
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device Vigilohm: IM400
Vigilohm: XM200
Vigilohm: XM300C
Number of vertical modules [50 mm] 6 module(s): IM400 in 650 mm Widecubicle
6 module(s): XM200 in 650 mm Widecubicle
6 module(s): XM300C in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Width 610 mm
Height 200 mm
Depth 150 mm
Net weight 2.36 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle Vigilohm 4 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle Vigilohm 3 6 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.600 cm
Package 1 Width 19.200 cm
Package 1 Length 55.500 cm
Package 1 Weight 2.265 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 7.445 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product