Schneider-Electric
 
LVS03932 picture- scope
LVS03932
Front plate, PrismaSeT P, for Vigilohm IM400 with 3 XD301 or with 1 or 2 IFL12 with cut-out, 6M, W600/W650, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Type of front plate Cut-out
Installed device Vigilohm: IM400
Vigilohm: XM200
Vigilohm: XM300C
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Number of vertical modules [50 mm] 6
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 300 mm
Width 500 mm
Net weight 1.06 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle Vigilohm 4 6
650 mm 400 mm PrismaSeT P cubicle Vigilohm 3 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 31.5 cm
Package 1 Length 51.5 cm
Package 1 Weight 1.061 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 16.5 cm
Package 2 Width 32.5 cm
Package 2 Length 52.5 cm
Package 2 Weight 10.959 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 45.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 110.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product