Schneider-Electric
 
LVS03970 picture- scope
LVS03970
Door, PrismaSeT P, for capacitor floor-standing enclosure, 36M, W650, cut-out, IP30, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Door
Range compatibility PrismaSeT PrismaSeT P cubicle
Provided equipment Door
Handle
Keylock (key 405)
Hinge
Other keylock and insert to be ordered separately
Enclosure mounting Floor-standing
Type of door Cut-out
IP degree of protection IP30
Complementary
Installation description Cubicle - width 650 mm
Door opening side Left
Number of locks 2
Door opening angle 120 °
Number of vertical modules [50 mm] 36
Enclosure material Treated sheet steel
Quantity per set Set of 1
Height 2000 mm
Width 650 mm
Depth 35 mm
Net weight 17.36 kg
Surface finish Textured
Matt
Colour White (RAL 9003)
Environment
IK degree of protection IK08 conforming to EN/IEC 62262
Standards IEC 61439-1
IEC 61439-2
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 70.0 cm
Package 1 Length 199.5 cm
Package 1 Weight 23.1 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 85.0 cm
Package 2 Width 120.0 cm
Package 2 Length 202.0 cm
Package 2 Weight 251.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations