Schneider-Electric
 
LVS04008 picture- scope
LVS04008
Distribution block, LINERGY FM, 4P, 63A, 12M, 20holes
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Device feeder
Product name Linergy FM
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
PrismaSeT Prisma PH enclosure
PrismaSeT PrismaSeT Pack 250 enclosure
Product compatibility Spacial enclosures
IP degree of protection IPxx B
Complementary
Mounting support DIN rail
Slotted backplate
Plain backplate
Mounting mode -
Installed device Modular device
Poles description 3P + N
[Ue] rated operational voltage 440 V AC
[Ui] rated insulation voltage 500 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 6 kV
[Ie] rated operational current 63 A
[In] rated current 63 A at 40 °C
[Ipk] rated peak withstand current 12 kA
I²t on activation 2400000 A².s
Connections - terminals Supply: tunnel type terminal25 mm²
Distribution: quick-connect terminal strips (phase) , 2 x 4…6 mm² (rigid)
Distribution: quick-connect terminal strips (phase) , 2 x 4…6 mm² (flexible)
Distribution: quick-connect terminal strips (neutral) , 4 x 4…6 mm² (rigid)
Distribution: quick-connect terminal strips (neutral) , 4 x 4…6 mm² (flexible)
Distribution: quick-connect terminal strips (phase) , 2 x 1.5…4 mm² (rigid)
Distribution: quick-connect terminal strips (phase) , 2 x 1.5…4 mm² (flexible)
Distribution: quick-connect terminal strips (neutral) , 4 x 1.5…4 mm² (rigid)
Distribution: quick-connect terminal strips (neutral) , 4 x 1.5…4 mm² (flexible)
9 mm pitches 24
Total number of 18 mm modules 12
Net weight 0.46 kg
Colour Anthracite grey (RAL 7016)
Environment
Standards IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
IEC 60947-7-1
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.7 cm
Package 1 Width 6.2 cm
Package 1 Length 23.2 cm
Package 1 Weight 450.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 12.5 cm
Package 2 Width 23.0 cm
Package 2 Length 24.0 cm
Package 2 Weight 4.504 kg
Unit Type of Package 3 P06
Number of Units in Package 3 420
Package 3 Height 100.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 195.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product