Schneider-Electric
 
LVS04012 picture- scope
LVS04012
Distribution block, LINERGY FM, 2P, 200A, 24M, 24holes
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Device feeder
Product name Linergy FM
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
PrismaSeT Prisma PH enclosure
Product compatibility Spacial enclosures
IP degree of protection IPxx B
Complementary
Mounting support Slotted backplate
DIN rail
Plain backplate
Mounting mode By screws
Clip-on
Installed device Modular device
Poles description 1P + N
[Ue] rated operational voltage 690 V AC
[Ui] rated insulation voltage 750 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current 200 A
[In] rated current 200 A at 40 °C
[Ipk] rated peak withstand current 20 kA
I²t on activation 6700000 A².s
Connections - terminals Supply: crimped lug50 mm²
Supply: flexible bars, 20 x 3 mm
Distribution: quick-connect terminal strips (phase) , 12 x 4…10 mm² (flexible)
Distribution: quick-connect terminal strips (phase) , 12 x 4…10 mm² (rigid)
Distribution: quick-connect terminal strips (neutral) , 18 x 4…10 mm² (flexible)
Distribution: quick-connect terminal strips (neutral) , 18 x 4…10 mm² (rigid)
9 mm pitches 48
Total number of 18 mm modules 24
Net weight 1.02 kg
Colour Anthracite grey (RAL 7016)
Environment
Standards IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
IEC 60947-7-1
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.800 cm
Package 1 Width 5.500 cm
Package 1 Length 44.500 cm
Package 1 Weight 992.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 6.800 cm
Package 2 Width 27.800 cm
Package 2 Length 44.500 cm
Package 2 Weight 4.976 kg
Unit Type of Package 3 P06
Number of Units in Package 3 120
Package 3 Height 97.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 125.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product