Schneider-Electric
 
LVS04018 picture- scope
LVS04018
Distribution block, LINERGY FM, 4P, 160A, 12M, 27holes
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Device feeder
Product name Linergy FM
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
PrismaSeT Prisma PH enclosure
PrismaSeT PrismaSeT Pack 250 enclosure
Product compatibility Spacial enclosures
IP degree of protection IPxx B
Complementary
Mounting support Slotted backplate
DIN rail
Plain backplate
Installed device Modular device
Poles description 3P + N
[Ue] rated operational voltage 690 V AC
[Ui] rated insulation voltage 750 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current 160 A
[In] rated current 160 A at 40 °C
[Ipk] rated peak withstand current 20 kA
I²t on activation 6700000 A².s
Connections - terminals Supply: crimped lug50 mm²
Supply: flexible bars, 20 x 3 mm
Distribution: quick-connect terminal strips (phase) , 6 x 4…10 mm² (flexible)
Distribution: quick-connect terminal strips (phase) , 6 x 4…10 mm² (rigid)
Distribution: quick-connect terminal strips (neutral) , 6 x 4…10 mm² (flexible)
Distribution: quick-connect terminal strips (neutral) , 6 x 4…10 mm² (rigid)
9 mm pitches 24
Total number of 18 mm modules 12
Net weight 0.92 kg
Colour Anthracite grey (RAL 7016)
Environment
Standards IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
IEC 60947-7-1
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.8 cm
Package 1 Width 7.8 cm
Package 1 Length 24.2 cm
Package 1 Weight 943 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7 cm
Package 2 Width 24.2 cm
Package 2 Length 38.5 cm
Package 2 Weight 4.729 kg
Unit Type of Package 3 P06
Number of Units in Package 3 110
Package 3 Height 59 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 110 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product