Schneider-Electric
 
LVS04024 picture- scope
LVS04024
Connection, Linergy FM, 200A, to connect Linergy BS multi-stage busbar to Linergy FM device feeder, set of 4
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy FM
Product name PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
Linergy Linergy FM device feeder
Accessory / separate part categor Current distribution accessory
Provided equipment Fixing screws
Standards IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Linergy FM distribution block
Linergy BS busbar
Poles description 4P
Installation description Cubicle duct - width 300 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Installed device Linergy FM 200 A
[Ie] rated operational current 200 A
Colour Anthracite grey (RAL 7016)
Length 570 mm
Net weight 2.02 kg
Quantity per set Set of 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 11.5 cm
Package 1 Length 56.5 cm
Package 1 Weight 1.917 kg
Unit Type of Package 2 P12
Number of Units in Package 2 36
Package 2 Height 47.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 80.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins