Schneider-Electric
 
LVS04029 picture- scope
LVS04029
Connection, Linergy FM, 4P 200 A connection rear busbar to Linergy FM device feeder, set of 1
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy FM
Product name PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
PrismaSeT Prisma iPM L enclosure
PrismaSeT Prisma iPM M enclosure
Linergy Linergy FM device feeder
Standards IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Linergy FM distribution block
Linergy BS rear busbar
Poles description 4P
Installation description Enclosure - width 600 mm
[Ie] rated operational current 200 A
Colour Anthracite grey (RAL 7016)
Net weight 0.08 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 3.5 cm
Package 1 Length 8.0 cm
Package 1 Weight 75.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.25 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product