Schneider-Electric
 
LVS04030 picture- scope
LVS04030
Flexible connection, Linergy FM, 160A, to connect Compact NG160 switchgear to Linergy FM device feeder, set of 4
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Flexible connection
Product name Linergy FM
Product name PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
Linergy Linergy FM device feeder
Accessory / separate part categor Current distribution accessory
Standards IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Linergy FM distribution block
Poles description 4P
Installation description Enclosure - width >= 600 mm
[Ie] rated operational current 160 A
Colour Anthracite grey (RAL 7016)
Length 400 mm
Net weight 0.86 kg
Quantity per set Set of 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 3.5 cm
Package 1 Length 45.0 cm
Package 1 Weight 803.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 16.808 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins