|
|
|
LVS04031
Distribution block, LINERGY DX, for ComPacT 1P, 160A, 4M 6holes
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Distribution block
|
Product name
|
Linergy DX
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
PrismaSeT Prisma PH enclosure
PrismaSeT PrismaSeT Pack 250 enclosure
|
Product compatibility
|
Spacial enclosures
|
Accessory / separate part categor
|
Current distribution accessory
|
IP degree of protection
|
IPxx B
|
Complementary
Mounting support
|
DIN rail
|
Installed device
|
Acti 9: fixed C120 with earth leakage protection - control: toggle
Acti 9: fixed C120 without earth leakage protection - control: toggle
Acti 9: fixed iC120 with earth leakage protection - control: toggle
Acti 9: fixed iC120 without earth leakage protection - control: toggle
ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
FuPact: fixed ISFT160 - control: fuse carriers handle - vertical installation
FuPact: fixed ISFT100N - control: fuse carriers handle - vertical installation
Multi9: fixed NG125 with earth leakage protection - control: toggle
Multi9: fixed NG125 without earth leakage protection - control: toggle
Multi9: fixed NG125 NA - control: toggle
ComPact: fixed NG160 with earth leakage protection - control: toggle
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
FuPact: fixed INF100...160 - control: extended rotary handle - vertical installation
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSXm without earth leakage protection - control: direct rotary handle - horizontal installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - horizontal installation
|
Poles description
|
1P
|
[Ue] rated operational voltage
|
690 V AC
|
[Ui] rated insulation voltage
|
750 V AC
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Ie] rated operational current
|
160 A
|
[In] rated current
|
160 A at 40 °C
|
[Icw] rated short-time withstand current
|
5.5 kA for 1 s
|
[Ipk] rated peak withstand current
|
24 kA
|
I²t on activation
|
30250000 A².s
|
Connections - terminals
|
Supply: tunnel type terminal70 mm² (flexible)
Supply: tunnel type terminal70 mm² (rigid)
Distribution: spring terminal, 6 x 6…16 mm² (flexible)
Distribution: spring terminal, 6 x 6…16 mm² (rigid)
|
9 mm pitches
|
4
|
Total number of 18 mm modules
|
2
|
Height
|
95 mm
|
Width
|
36 mm
|
Depth
|
70 mm
|
Net weight
|
0.1 kg
|
Colour
|
Anthracite grey (RAL 7016)
|
Environment
Pollution degree
|
3
|
Resistance to incandescent wire
|
960 °C conforming to IEC 60695-2-11
|
Standards
|
IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
IEC 60947-7-1
|
Product certifications
|
ASTA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.6 cm
|
Package 1 Width
|
5.6 cm
|
Package 1 Length
|
11.2 cm
|
Package 1 Weight
|
150 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
12.5 cm
|
Package 2 Width
|
5.3 cm
|
Package 2 Length
|
44.5 cm
|
Package 2 Weight
|
1.878 kg
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
60
|
Package 3 Height
|
12.5 cm
|
Package 3 Width
|
27.8 cm
|
Package 3 Length
|
44.5 cm
|
Package 3 Weight
|
9.421 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|