|
|
|
LVS04034
Distribution block, LINERGY DP, for ComPacT 4P, 250A, 36holes
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Distribution block
|
Product name
|
Linergy DP
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
PrismaSeT Prisma PH enclosure
PrismaSeT PrismaSeT Pack 250 enclosure
|
Accessory / separate part categor
|
Current distribution accessory
|
IP degree of protection
|
IPxx B
|
Complementary
Mounting support
|
Mounting plate
DIN rail
|
Installed device
|
EasyPact: fixed CVS100...250 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS100...250 without earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS100...250 with earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS100...250 with earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS100...250 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS100...250 without earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS100...250 with earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS100...250 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed INS250 - control: direct front rotary handle - horizontal installation
ComPact: fixed INS250 - control: direct front rotary handle - vertical installation
ComPact: fixed INS250 - control: lateral handle - vertical installation
ComPact: fixed INV100 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV100 - control: direct front rotary handle - vertical installation
ComPact: fixed INV160 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV160 - control: direct front rotary handle - vertical installation
ComPact: fixed INV200 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV200 - control: direct front rotary handle - vertical installation
ComPact: fixed INV250 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV250 - control: lateral handle - vertical installation
ComPact: fixed INV250 - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...250 and ammeter without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX100...250 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX100...250 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX100...250 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...250 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...250 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX100...250 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX100...250 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX100...250 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX100...250 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...250 with earth leakage protection - control: direct front rotary handle - vertical installation
|
Poles description
|
4P
|
[Ue] rated operational voltage
|
690 V AC
|
[Ui] rated insulation voltage
|
750 V AC
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Ie] rated operational current
|
250 A at 40 °C
|
[Icw] rated short-time withstand current
|
8.5 kA for 1 s
|
[Ipk] rated peak withstand current
|
30 kA
|
I²t on activation
|
72250000 A².s
|
Connections - terminals
|
Supply: direct connection120 mm²
Distribution: spring terminal (phase) , 6 x 4…10 mm² (flexible)
Distribution: spring terminal (phase) , 3 x 6…16 mm² (flexible)
Distribution: spring terminal (phase) , 6 x 4…10 mm² (rigid)
Distribution: spring terminal (phase) , 3 x 6…16 mm² (rigid)
|
Height
|
140 mm
|
Width
|
140 mm
|
Depth
|
64 mm
|
Net weight
|
0.96 kg
|
Colour
|
Anthracite grey (RAL 7016)
|
Environment
Pollution degree
|
3
|
Overvoltage category
|
III
|
Resistance to incandescent wire
|
960 °C conforming to IEC 60695-2-11
|
Standards
|
IEC 60947-7-1
IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
|
Product certifications
|
ASTA
|
Ambient air temperature for operation
|
-25…55 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.500 cm
|
Package 1 Width
|
14.500 cm
|
Package 1 Length
|
15.500 cm
|
Package 1 Weight
|
946.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
15.500 cm
|
Package 2 Width
|
29.000 cm
|
Package 2 Length
|
33.000 cm
|
Package 2 Weight
|
9.480 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
200
|
Package 3 Height
|
93.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
60.000 cm
|
Package 3 Weight
|
201.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|