Schneider-Electric
 
LVS04037 picture- scope
LVS04037
Copper spacer, PrismaSeT G, for Linergy DP Distribution block, 250A, Set of 4
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Copper spacer
Product name Linergy DP
Range compatibility Linergy Linergy DP distribution block
PrismaSeT PrismaSeT G enclosure
Complementary
Cubicle-device connection Linergy DP distribution block
Installation description Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Quantity per set Set of 4
Net weight 0.1 kg
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 3.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 92.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.942 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product