Schneider-Electric
 
LVS04039 picture- scope
LVS04039
Distribution block, LINERGY DP, 4P, 160A, 24 outgoing terminals, direct connection to NSXm
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Distribution block
Product name Linergy DP
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
PrismaSeT Prisma PH enclosure
PrismaSeT PrismaSeT Pack 250 enclosure
ComPact ComPact NSXm circuit breaker
Accessory / separate part categor Current distribution accessory
IP degree of protection IPxx B
Complementary
Mounting support Prisma mounting plate
DIN rail
Installed device ComPact: fixed NSXm without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSXm without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSXm integrated earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSXm integrated earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSXm integrated earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm integrated earth leakage protection - control: direct front rotary handle - vertical installation
Poles description 4P
[Ue] rated operational voltage 690 V AC
[Ui] rated insulation voltage 800 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current 160 A at 40 °C
[Ipk] rated peak withstand current 20 kA
I²t on activation 4700000 A².s
Connections - terminals Supply: lug (per phase) 70 mm²
Distribution: spring terminal (per phase) , 4 x 4…10 mm² (rigid or flexible)
Distribution: spring terminal (per phase) , 2 x 6…16 mm² (rigid or flexible)
9 mm pitches 12
Height 140 mm
Width 108 mm
Depth 58 mm
Colour Black
Environment
Pollution degree 3
Overvoltage category III
Resistance to incandescent wire 960 °C conforming to IEC 60695-2-11
Standards IEC 60947-7-1
IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
Product certifications ASTA
Ambient air temperature for operation -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 12.6 cm
Package 1 Length 14.5 cm
Package 1 Weight 748 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 7.739 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product