Schneider-Electric
 
LVS04045 picture- scope
LVS04045
Distribution block, LINERGY DX, for 4P, 125A, 6M, 52holes
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Distribution block
Product name Linergy DX
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
PrismaSeT Prisma PH enclosure
PrismaSeT PrismaSeT Pack 250 enclosure
Accessory / separate part categor Current distribution accessory
IP degree of protection IPxx B
Complementary
Mounting support DIN rail
Installed device Acti 9: fixed C120 with earth leakage protection - control: toggle
Acti 9: fixed C120 without earth leakage protection - control: toggle
Acti 9: fixed iC120 with earth leakage protection - control: toggle
Acti 9: fixed iC120 without earth leakage protection - control: toggle
ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
Multi9: fixed NG125 with earth leakage protection - control: toggle
Multi9: fixed NG125 without earth leakage protection - control: toggle
Multi9: fixed NG125 NA - control: toggle
ComPact: fixed NG160 with earth leakage protection - control: toggle
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
Poles description 4P
[Ue] rated operational voltage 690 V AC
[Ui] rated insulation voltage 750 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current 125 A at 40 °C
[Icw] rated short-time withstand current 4.5 kA for 1 s
[Ipk] rated peak withstand current 20 kA
I²t on activation 20250000 A².s
Connections - terminals Supply: tunnel type terminal35 mm² (rigid)
Supply: tunnel type terminal35 mm² (flexible)
Distribution: spring terminal, 2 x 4…10 mm² (flexible)
Distribution: spring terminal, 2 x 4…10 mm² (rigid)
Distribution: spring terminal, 3 x 2.5…6 mm² (flexible)
Distribution: spring terminal, 3 x 2.5…6 mm² (rigid)
Distribution: spring terminal, 7 x 1.5…4 mm² (flexible)
Distribution: spring terminal, 7 x 1.5…4 mm² (rigid)
Distribution: tunnel type terminal, 1 x 4…16 mm² (flexible)
Distribution: tunnel type terminal, 1 x 4…25 mm² (rigid)
9 mm pitches 12
Height 127 mm
Width 108 mm
Depth 48 mm
Net weight 0.5 kg
Colour Anthracite grey (RAL 7016)
Environment
Pollution degree 3
Resistance to incandescent wire 960 °C conforming to IEC 60695-2-11
Standards IEC 60947-7-1
IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
Product certifications ASTA
Ambient air temperature for operation -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.8 cm
Package 1 Width 11.2 cm
Package 1 Length 13.5 cm
Package 1 Weight 474 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 11.7 cm
Package 2 Width 15 cm
Package 2 Length 49.6 cm
Package 2 Weight 2.541 kg
Unit Type of Package 3 P12
Number of Units in Package 3 420
Package 3 Height 95 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 225 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product