|
|
|
LVS04052
Multi-stage distribution block, LINERGY BS, 4P Multistage Busbar 160A 52holes
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Multi-stage distribution block
|
Product name
|
Linergy BS
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
|
Product compatibility
|
Spacial enclosures
|
IP degree of protection
|
IPxx B
|
Complementary
Mounting support
|
Prisma upright
Plain backplate
|
Mounting mode
|
Horizontal
Vertical
|
Poles description
|
4P
|
[Ue] rated operational voltage
|
440 V AC
|
[Ui] rated insulation voltage
|
750 V AC
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Ie] rated operational current
|
160 A
|
[In] rated current
|
160 A at 40 °C
|
[Icw] rated short-time withstand current
|
10 kA for 1 s
|
[Ipk] rated peak withstand current
|
30 kA
|
I²t on activation
|
100000000 A².s
|
Busbar cross section
|
15 x 5 mm
|
Connections - terminals
|
Supply: crimped lug50 mm²
Supply: flexible bars, 20 x 2 mm
Distribution: M6 holes (phase) , 13 x 1…50 mm²
|
Height
|
235 mm
|
Width
|
470 mm
|
Depth
|
115 mm
|
Net weight
|
2.72 kg
|
Environment
Standards
|
IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
|
Product certifications
|
ASTA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
15.5 cm
|
Package 1 Width
|
25.5 cm
|
Package 1 Length
|
55.0 cm
|
Package 1 Weight
|
2.658 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
30
|
Package 2 Height
|
92.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
91.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
|
|