|
|
|
LVS04060
Universal power supply block, Linergy BW, for NSX/CVS/INS/INV 250A, 4P, with connections
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Power supply block
|
Product name
|
Linergy BW
|
Product name
|
PrismaSeT PrismaSeT P enclosure
PrismaSeT PrismaSeT G enclosure
Linergy Linergy BW busbar
|
Accessory / separate part category
|
Current distribution accessory
|
Provided equipment
|
With connection
|
Standards
|
IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
|
Product certifications
|
ASTA
|
Complementary
Cubicle-device connection
|
Linergy BW busbar
|
Poles description
|
4P
|
Installation description
|
Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Pack enclosure - width 600 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
|
Installed device
|
ComPact: fixed NSX100...160 with earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle horizontal installation
ComPact: fixed INS250 - control: direct front rotary handle horizontal installation
ComPact: fixed INS250 - control: direct front rotary handle vertical installation
EasyPact: fixed CVS100...160 without earth leakage protection - control: toggle horizontal installation
EasyPact: fixed CVS250 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed INV250 - control: direct front rotary handle horizontal installation
ComPact: fixed INV100 - control: direct front rotary handle horizontal installation
ComPact: fixed INV250 - control: direct front rotary handle vertical installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: toggle horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX100...250 and ammeter without earth leakage protection - control: toggle horizontal installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: toggle horizontal installation
EasyPact: fixed CVS250 with earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed INV100 - control: direct front rotary handle vertical installation
ComPact: fixed INV250 - control: lateral handle vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: fixed INS250 - control: lateral handle vertical installation
ComPact: fixed INV200 - control: direct front rotary handle vertical installation
ComPact: fixed INV160 - control: direct front rotary handle horizontal installation
ComPact: fixed INV160 - control: direct front rotary handle vertical installation
ComPact: fixed INV200 - control: direct front rotary handle horizontal installation
|
[Ie] rated operational current
|
250 A
|
Net weight
|
1.18 kg
|
Quantity per set
|
Set of 1
|
Functional unit
|
650 mm PrismaSeT P cubicle
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
600 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT Pack 250 Pack enclosure EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
600 mm PrismaSeT Pack 250 Pack enclosure EasyPact CVS100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed toggle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 without fixed toggle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed toggle horizontal 4P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS250 without fixed toggle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS250 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS250 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS250 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS250 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT Pack 250 Pack enclosure EasyPact CVS250 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
600 mm PrismaSeT Pack 250 Pack enclosure EasyPact CVS250 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 fixed lateral handle vertical 3P 1 direct with long terminal shield 8
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 fixed lateral handle vertical 3P 1 direct with long terminal shield 8
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 fixed lateral handle vertical 4P 1 direct with long terminal shield 8
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 fixed lateral handle vertical 4P 1 direct with long terminal shield 8
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm PrismaSeT G floor-standing enclosure ComPact INS250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 mm PrismaSeT G wall-mounted enclosure ComPact INS250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm PrismaSeT G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm PrismaSeT G floor-standing enclosure ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 mm PrismaSeT G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm PrismaSeT G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm PrismaSeT G floor-standing enclosure ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 mm PrismaSeT G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm PrismaSeT G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm PrismaSeT G floor-standing enclosure ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 mm PrismaSeT G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed lateral handle vertical 3P 1 direct with long terminal shield 8
600 mm PrismaSeT G wall-mounted enclosure ComPact INV250 fixed lateral handle vertical 3P 1 direct with long terminal shield 8
600 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed lateral handle vertical 4P 1 direct with long terminal shield 8
600 mm PrismaSeT G wall-mounted enclosure ComPact INV250 fixed lateral handle vertical 4P 1 direct with long terminal shield 8
600 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm PrismaSeT G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 8
600 mm PrismaSeT G floor-standing enclosure ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 mm PrismaSeT G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 8
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 without fixed motor mechanism horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 without fixed motor mechanism horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 without fixed motor mechanism horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 without fixed motor mechanism horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 without plug-in toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 without plug-in toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 without plug-in toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 without plug-in toggle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 6
600 mm PrismaSeT Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 6
600 mm PrismaSeT Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
600 mm PrismaSeT Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...250 and ammeter without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...250 and ammeter without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...250 and ammeter without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...250 and ammeter without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 without fixed motor mechanism horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 without fixed motor mechanism horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 without fixed motor mechanism horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 without fixed motor mechanism horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 without plug-in toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 without plug-in toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 without plug-in toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 without plug-in toggle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT Pack 250 Pack enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 6
600 mm PrismaSeT Pack 250 Pack enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 6
600 mm PrismaSeT Pack 250 Pack enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
600 mm PrismaSeT Pack 250 Pack enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS100...160 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS100...160 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS100...160 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS100...160 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS100...160 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS250 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS250 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS250 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS250 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS250 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX100...160 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX100...160 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX100...160 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm PrismaSeT G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX250 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX250 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
850 mm PrismaSeT G floor-standing enclosure ComPact NSX250 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
11.5 cm
|
Package 1 Width
|
14.7 cm
|
Package 1 Length
|
17.8 cm
|
Package 1 Weight
|
1.181 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
150
|
Package 2 Height
|
66.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
188.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
|
|