Schneider-Electric
 
LVS04071 picture- scope
LVS04071
Power Supply Block, Linergy BW, NSX/CVS/INS-INV 630 4P, with connection
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Power supply block
Product name Linergy BW
Product name PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
Linergy Linergy BW busbar
Accessory / separate part categor Current distribution accessory
Provided equipment With connection
Standards IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Linergy BW busbar
Poles description 4P
Installation description Cubicle - width 650 mm
Floor-standing enclosure - width 850 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Installed device ComPact: fixed NSX630 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed INS500...630 - control: direct front rotary handle horizontal installation
ComPact: fixed INV500...630 - control: direct front rotary handle horizontal installation
EasyPact: fixed CVS630 without earth leakage protection - control: toggle horizontal installation
[Ie] rated operational current 630 A
Net weight 2.86 kg
Quantity per set Set of 1
Functional unit 650 mm PrismaSeT P cubicle
850 mm PrismaSeT G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 9
850 mm PrismaSeT G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 9
850 mm PrismaSeT G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 6
850 mm PrismaSeT G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS630 without fixed toggle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS630 without fixed toggle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS630 without fixed toggle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS630 without fixed toggle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS630 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS630 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct EasyPact CVS630 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct EasyPact CVS630 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS630 without fixed toggle horizontal 3P 1 direct with long terminal shield 9
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS630 without fixed toggle horizontal 4P 1 direct with long terminal shield 9
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS630 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
850 mm PrismaSeT G floor-standing enclosure EasyPact CVS630 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
850 mm PrismaSeT G floor-standing enclosure ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
850 mm PrismaSeT G floor-standing enclosure ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
850 mm PrismaSeT G floor-standing enclosure ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
850 mm PrismaSeT G floor-standing enclosure ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
850 mm PrismaSeT G floor-standing enclosure ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
850 mm PrismaSeT G floor-standing enclosure ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
850 mm PrismaSeT G floor-standing enclosure ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
850 mm PrismaSeT G floor-standing enclosure ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G floor-standing enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm PrismaSeT G wall-mounted enclosure + duct ComPact NSX630 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.5 cm
Package 1 Width 19.5 cm
Package 1 Length 24.8 cm
Package 1 Weight 2.782 kg
Unit Type of Package 2 P12
Number of Units in Package 2 72
Package 2 Height 63.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 211.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product