|
|
|
LVS04073
Connection, Linergy BW, Copper Type, NSX/CVS/INS-INV 4P 630A /universal power supply
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Connection
|
Product name
|
Linergy BW
|
Product name
|
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
Linergy Linergy BW busbar
|
Accessory / separate part categor
|
Current distribution accessory
|
Standards
|
IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
|
Product certifications
|
ASTA
|
Complementary
Cubicle-device connection
|
Universal power supply block
|
Poles description
|
4P
|
Installation description
|
Cubicle duct - width 300 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
|
Installed device
|
ComPact: fixed NSX400 without earth leakage protection - control: toggle vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: direct front rotary handle vertical installation
ComPact: fixed NSX400 with earth leakage protection - control: toggle vertical installation
EasyPact: fixed CVS400 without earth leakage protection - control: toggle vertical installation
EasyPact: fixed CVS630 without earth leakage protection - control: toggle vertical installation
EasyPact: fixed CVS400 without earth leakage protection - control: direct front rotary handle vertical installation
EasyPact: fixed CVS630 without earth leakage protection - control: direct front rotary handle vertical installation
EasyPact: fixed CVS400 with earth leakage protection - control: toggle vertical installation
EasyPact: fixed CVS630 with earth leakage protection - control: toggle vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: direct front rotary handle vertical installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle vertical installation
ComPact: fixed INS320...400 - control: direct front rotary handle vertical installation
ComPact: fixed INS500...630 - control: direct front rotary handle vertical installation
ComPact: fixed INV320...400 - control: direct front rotary handle vertical installation
ComPact: fixed INV500...630 - control: direct front rotary handle vertical installation
|
[Ie] rated operational current
|
630 A
|
Colour
|
Anthracite grey (RAL 7016)
|
Net weight
|
5.1 kg
|
Quantity per set
|
Set of 4
|
Functional unit
|
300 mm PrismaSeT P cubicle duct
300 mm PrismaSeT G floor-standing duct EasyPact CVS400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct EasyPact CVS400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct EasyPact CVS400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct EasyPact CVS400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct EasyPact CVS630 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct EasyPact CVS630 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct EasyPact CVS630 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct EasyPact CVS630 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact INS320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
300 mm PrismaSeT G wall-mounted duct ComPact INS320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
300 mm PrismaSeT G floor-standing duct ComPact INS320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
300 mm PrismaSeT G wall-mounted duct ComPact INS320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
300 mm PrismaSeT G floor-standing duct ComPact INS500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact INS500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact INS500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact INS500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact INV320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
300 mm PrismaSeT G wall-mounted duct ComPact INV320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
300 mm PrismaSeT G floor-standing duct ComPact INV320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
300 mm PrismaSeT G wall-mounted duct ComPact INV320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
300 mm PrismaSeT G floor-standing duct ComPact INV500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact INV500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact INV500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact INV500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX630 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX630 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX630 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX630 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct EasyPact CVS400 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm PrismaSeT G wall-mounted duct EasyPact CVS400 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm PrismaSeT G floor-standing duct EasyPact CVS400 with fixed toggle vertical 4P 1 direct with long terminal shield 13
300 mm PrismaSeT G wall-mounted duct EasyPact CVS400 with fixed toggle vertical 4P 1 direct with long terminal shield 13
300 mm PrismaSeT G floor-standing duct EasyPact CVS630 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm PrismaSeT G wall-mounted duct EasyPact CVS630 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm PrismaSeT G floor-standing duct EasyPact CVS630 with fixed toggle vertical 4P 1 direct with long terminal shield 13
300 mm PrismaSeT G wall-mounted duct EasyPact CVS630 with fixed toggle vertical 4P 1 direct with long terminal shield 13
300 mm PrismaSeT G floor-standing duct ComPact NSX400 with fixed toggle vertical 3P 1 direct with long terminal shield 14
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 with fixed toggle vertical 3P 1 direct with long terminal shield 14
300 mm PrismaSeT G floor-standing duct ComPact NSX400 with fixed toggle vertical 4P 1 direct with long terminal shield 14
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 with fixed toggle vertical 4P 1 direct with long terminal shield 14
300 mm PrismaSeT G floor-standing duct ComPact NSX630 with fixed toggle vertical 3P 1 direct with long terminal shield 14
300 mm PrismaSeT G wall-mounted duct ComPact NSX630 with fixed toggle vertical 3P 1 direct with long terminal shield 14
300 mm PrismaSeT G floor-standing duct ComPact NSX630 with fixed toggle vertical 4P 1 direct with long terminal shield 14
300 mm PrismaSeT G wall-mounted duct ComPact NSX630 with fixed toggle vertical 4P 1 direct with long terminal shield 14
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
15.0 cm
|
Package 1 Width
|
30.0 cm
|
Package 1 Length
|
40.0 cm
|
Package 1 Weight
|
4.896 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
32
|
Package 2 Height
|
71.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
168.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
|
|