Schneider-Electric
 
LVS04074 picture- scope
LVS04074
Universal power supply block, Linergy BW, 400 to 630A, 3P/4P
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Universal power supply block
Product name Linergy BW
Product name PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
Linergy Linergy BW busbar
Accessory / separate part categor Current distribution accessory
Standards IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Linergy BW busbar
Poles description 3P
4P
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Installed device ComPact: fixed NSX400 without earth leakage protection - control: toggle vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: direct front rotary handle vertical installation
ComPact: fixed NSX400 with earth leakage protection - control: toggle vertical installation
EasyPact: fixed CVS400 without earth leakage protection - control: toggle vertical installation
EasyPact: fixed CVS630 without earth leakage protection - control: toggle vertical installation
EasyPact: fixed CVS400 without earth leakage protection - control: direct front rotary handle vertical installation
EasyPact: fixed CVS630 without earth leakage protection - control: direct front rotary handle vertical installation
EasyPact: fixed CVS400 with earth leakage protection - control: toggle vertical installation
EasyPact: fixed CVS630 with earth leakage protection - control: toggle vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: direct front rotary handle vertical installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle vertical installation
ComPact: fixed NSX400 with earth leakage protection - control: direct front rotary handle vertical installation
ComPact: fixed NSX630 with earth leakage protection - control: direct front rotary handle vertical installation
ComPact: fixed INS320...400 - control: direct front rotary handle vertical installation
ComPact: fixed INS500...630 - control: direct front rotary handle vertical installation
ComPact: fixed INV320...400 - control: direct front rotary handle vertical installation
ComPact: fixed INV500...630 - control: direct front rotary handle vertical installation
EasyPact: fixed CVS400 with earth leakage protection - control: direct front rotary handle vertical installation
EasyPact: fixed CVS630 with earth leakage protection - control: direct front rotary handle vertical installation
[Ie] rated operational current 630 A
Net weight 1 kg
Quantity per set Set of 2
Functional unit 650 mm PrismaSeT P cubicle
300 mm PrismaSeT G floor-standing duct EasyPact CVS400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct EasyPact CVS400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct EasyPact CVS400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct EasyPact CVS400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct EasyPact CVS630 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct EasyPact CVS630 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct EasyPact CVS630 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct EasyPact CVS630 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact INS320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
300 mm PrismaSeT G wall-mounted duct ComPact INS320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
300 mm PrismaSeT G floor-standing duct ComPact INS320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
300 mm PrismaSeT G wall-mounted duct ComPact INS320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
300 mm PrismaSeT G floor-standing duct ComPact INS500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact INS500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact INS500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact INS500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact INV320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
300 mm PrismaSeT G wall-mounted duct ComPact INV320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
300 mm PrismaSeT G floor-standing duct ComPact INV320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
300 mm PrismaSeT G wall-mounted duct ComPact INV320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
300 mm PrismaSeT G floor-standing duct ComPact INV500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact INV500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact INV500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact INV500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX630 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX630 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX630 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX630 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G wall-mounted duct ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm PrismaSeT G floor-standing duct EasyPact CVS400 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm PrismaSeT G wall-mounted duct EasyPact CVS400 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm PrismaSeT G floor-standing duct EasyPact CVS400 with fixed toggle vertical 4P 1 direct with long terminal shield 13
300 mm PrismaSeT G wall-mounted duct EasyPact CVS400 with fixed toggle vertical 4P 1 direct with long terminal shield 13
300 mm PrismaSeT G floor-standing duct EasyPact CVS630 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm PrismaSeT G wall-mounted duct EasyPact CVS630 with fixed toggle vertical 3P 1 direct with long terminal shield 13
300 mm PrismaSeT G floor-standing duct EasyPact CVS630 with fixed toggle vertical 4P 1 direct with long terminal shield 13
300 mm PrismaSeT G wall-mounted duct EasyPact CVS630 with fixed toggle vertical 4P 1 direct with long terminal shield 13
300 mm PrismaSeT G floor-standing duct ComPact NSX400 with fixed toggle vertical 3P 1 direct with long terminal shield 14
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 with fixed toggle vertical 3P 1 direct with long terminal shield 14
300 mm PrismaSeT G floor-standing duct ComPact NSX400 with fixed toggle vertical 4P 1 direct with long terminal shield 14
300 mm PrismaSeT G wall-mounted duct ComPact NSX400 with fixed toggle vertical 4P 1 direct with long terminal shield 14
300 mm PrismaSeT G floor-standing duct ComPact NSX630 with fixed toggle vertical 3P 1 direct with long terminal shield 14
300 mm PrismaSeT G wall-mounted duct ComPact NSX630 with fixed toggle vertical 3P 1 direct with long terminal shield 14
300 mm PrismaSeT G floor-standing duct ComPact NSX630 with fixed toggle vertical 4P 1 direct with long terminal shield 14
300 mm PrismaSeT G wall-mounted duct ComPact NSX630 with fixed toggle vertical 4P 1 direct with long terminal shield 14
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS630 without fixed toggle vertical 3P 1 direct with long terminal shield 13
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS630 without fixed toggle vertical 3P 1 direct with long terminal shield 13
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS630 without fixed toggle vertical 4P 1 direct with long terminal shield 13
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS630 without fixed toggle vertical 4P 1 direct with long terminal shield 13
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
600 mm PrismaSeT G floor-standing enclosure ComPact INS320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
600 mm PrismaSeT G wall-mounted enclosure ComPact INS320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
600 mm PrismaSeT G floor-standing enclosure ComPact INS320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
600 mm PrismaSeT G wall-mounted enclosure ComPact INS320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
600 mm PrismaSeT G floor-standing enclosure ComPact INS500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
600 mm PrismaSeT G wall-mounted enclosure ComPact INS500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
600 mm PrismaSeT G floor-standing enclosure ComPact INS500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
600 mm PrismaSeT G wall-mounted enclosure ComPact INS500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
600 mm PrismaSeT G floor-standing enclosure ComPact INV320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
600 mm PrismaSeT G wall-mounted enclosure ComPact INV320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
600 mm PrismaSeT G floor-standing enclosure ComPact INV320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
600 mm PrismaSeT G wall-mounted enclosure ComPact INV320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
600 mm PrismaSeT G floor-standing enclosure ComPact INV500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
600 mm PrismaSeT G wall-mounted enclosure ComPact INV500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
600 mm PrismaSeT G floor-standing enclosure ComPact INV500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
600 mm PrismaSeT G wall-mounted enclosure ComPact INV500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
600 mm PrismaSeT G floor-standing enclosure ComPact NSX400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
600 mm PrismaSeT G floor-standing enclosure ComPact NSX400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
600 mm PrismaSeT G floor-standing enclosure ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm PrismaSeT G floor-standing enclosure ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
600 mm PrismaSeT G floor-standing enclosure ComPact NSX630 without fixed toggle vertical 3P 1 direct with long terminal shield 13
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX630 without fixed toggle vertical 3P 1 direct with long terminal shield 13
600 mm PrismaSeT G floor-standing enclosure ComPact NSX630 without fixed toggle vertical 4P 1 direct with long terminal shield 13
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX630 without fixed toggle vertical 4P 1 direct with long terminal shield 13
600 mm PrismaSeT G floor-standing enclosure ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm PrismaSeT G floor-standing enclosure ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS400 with fixed toggle vertical 3P 1 direct with long terminal shield 14
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS400 with fixed toggle vertical 3P 1 direct with long terminal shield 14
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS400 with fixed toggle vertical 4P 1 direct with long terminal shield 14
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS400 with fixed toggle vertical 4P 1 direct with long terminal shield 14
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS400 with fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 18
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS400 with fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 18
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS400 with fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 18
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS400 with fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 18
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS630 with fixed toggle vertical 3P 1 direct with long terminal shield 15
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS630 with fixed toggle vertical 3P 1 direct with long terminal shield 15
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS630 with fixed toggle vertical 4P 1 direct with long terminal shield 15
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS630 with fixed toggle vertical 4P 1 direct with long terminal shield 15
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS630 with fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 18
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS630 with fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 18
600 mm PrismaSeT G floor-standing enclosure EasyPact CVS630 with fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 18
600 mm PrismaSeT G wall-mounted enclosure EasyPact CVS630 with fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 18
600 mm PrismaSeT G floor-standing enclosure ComPact NSX400 with fixed toggle vertical 3P 1 direct with long terminal shield 14
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX400 with fixed toggle vertical 3P 1 direct with long terminal shield 14
600 mm PrismaSeT G floor-standing enclosure ComPact NSX400 with fixed toggle vertical 4P 1 direct with long terminal shield 14
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX400 with fixed toggle vertical 4P 1 direct with long terminal shield 14
600 mm PrismaSeT G floor-standing enclosure ComPact NSX400 with fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 18
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX400 with fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 18
600 mm PrismaSeT G floor-standing enclosure ComPact NSX400 with fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 18
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX400 with fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 18
600 mm PrismaSeT G floor-standing enclosure ComPact NSX630 with fixed toggle vertical 3P 1 direct with long terminal shield 15
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX630 with fixed toggle vertical 3P 1 direct with long terminal shield 15
600 mm PrismaSeT G floor-standing enclosure ComPact NSX630 with fixed toggle vertical 4P 1 direct with long terminal shield 15
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX630 with fixed toggle vertical 4P 1 direct with long terminal shield 15
600 mm PrismaSeT G floor-standing enclosure ComPact NSX630 with fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 18
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX630 with fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 18
600 mm PrismaSeT G floor-standing enclosure ComPact NSX630 with fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 18
600 mm PrismaSeT G wall-mounted enclosure ComPact NSX630 with fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 18
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.5 cm
Package 1 Width 19.0 cm
Package 1 Length 24.5 cm
Package 1 Weight 930.0 g
Unit Type of Package 2 P12
Number of Units in Package 2 90
Package 2 Height 76.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 111.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product