|
|
|
LVS04104
Busbar, Linergy BW, 4P, 125A, insulated busbar, vertical, L450mm
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Busbar
|
Product name
|
Linergy BW
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
|
IP degree of protection
|
IPxx B
|
Busbar description
|
Insulated bar
|
Quantity per set
|
Set of 1
|
Complementary
Poles description
|
4P
|
Installation direction
|
Vertical, operating position: rear
|
Installation description
|
Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Pack enclosure
|
[Ui] rated insulation voltage
|
500 V AC
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Ie] rated operational current
|
125 A
|
[Icw] rated short-time withstand current
|
8.5 kA (1 s)
|
[Ipk] rated peak withstand current
|
20 kA
|
I²t on activation
|
72250 kA².s
|
Permissible current
|
125 A
|
Length
|
450 mm
|
Height
|
85 mm
|
Depth
|
35 mm
|
Net weight
|
1.42 kg
|
Type of busbar connection
|
M6 threaded hole
|
Connection pitch
|
Connection each 25 mm
|
Environment
Standards
|
IEC 61439-2
IEC 61439-1
|
Product certifications
|
ASTA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.5 cm
|
Package 1 Width
|
11.6 cm
|
Package 1 Length
|
55.3 cm
|
Package 1 Weight
|
1.42 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
60
|
Package 2 Height
|
31.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
96.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|