|
|
|
LVS04111
Busbar, Linergy BW, 3P, 160A, insulated busbar, vertical, L1000mm
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Busbar
|
Product name
|
Linergy BW
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
|
IP degree of protection
|
IPxx B
|
Busbar description
|
Insulated bar
|
Quantity per set
|
Set of 1
|
Complementary
Poles description
|
3P
|
Installation direction
|
Vertical, operating position: rear
|
Installation description
|
Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Pack enclosure
|
[Ui] rated insulation voltage
|
750 V AC
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Ie] rated operational current
|
160 A
|
[Icw] rated short-time withstand current
|
10 kA (1 s)
|
[Ipk] rated peak withstand current
|
30 kA
|
I²t on activation
|
100000 kA².s
|
Permissible current
|
160 A
|
Length
|
1000 mm
|
Height
|
85 mm
|
Depth
|
45 mm
|
Net weight
|
3.32 kg
|
Type of busbar connection
|
M6 threaded hole
|
Connection pitch
|
Connection each 25 mm
|
Environment
Standards
|
IEC 61439-1
IEC 61439-2
|
Product certifications
|
ASTA
|
Mechanical robustness
|
Seismic tests structure reinforcement - 2.5G conforming to IEC 60068-2-57
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.500 cm
|
Package 1 Width
|
13.000 cm
|
Package 1 Length
|
112.500 cm
|
Package 1 Weight
|
3.574 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
18
|
Package 2 Height
|
28.000 cm
|
Package 2 Width
|
80.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
72.500 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
|
|