Schneider-Electric
 
LVS04147 picture- scope
LVS04147
One-piece connection, Linergy BW, 160A 4P Linergy BW/Device 160A W165
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type One-piece connection
Product name Linergy BW
Product name PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
Linergy Linergy BW busbar
Provided equipment With connection
Standards IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Linergy BW busbar
Poles description 4P
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Pack enclosure - width 550 mm
Installed device Multi9: NG125
ComPact: NG160
ComPact: INS160
Multi9: C120
Acti 9: iC120
[Ie] rated operational current 160 A
Material Copper
Plastic
Colour Copper
Black (RAL 9005)
Length 165 mm
Net weight 0.48 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.4 cm
Package 1 Width 7.8 cm
Package 1 Length 17 cm
Package 1 Weight 472 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.913 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes