Schneider-Electric
 
LVS04148 picture- scope
LVS04148
One-piece connection, Linergy BW, 160A 4P Linergy BW/Device 160A W440
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type One-piece connection
Product name Linergy BW
Product name PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
Linergy Linergy BW busbar
Standards IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Linergy BW busbar
Poles description 4P
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Pack enclosure - width 550 mm
Installed device ComPact: INS160
Multi9: NG125
ComPact: NG160
Multi9: C120
Acti 9: iC120
[Ie] rated operational current 160 A
Material Copper
Plastic
Colour Copper
Black (RAL 9005)
Length 440 mm
Net weight 1 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.400 cm
Package 1 Width 8.000 cm
Package 1 Length 42.700 cm
Package 1 Weight 957.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 15
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 14.996 kg
Unit Type of Package 3 P12
Number of Units in Package 3 60
Package 3 Height 43.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 71.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes