Schneider-Electric
 
LVS04149 picture- scope
LVS04149
connection, Linergy DX, for distribution block Linergy DX1P, 160 A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy DX
Product name PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT Pack 250 enclosure
Linergy Linergy DX distribution block
Accessory / separate part categor Current distribution accessory
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Linergy DP distribution block
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Pack enclosure - width 555 mm
Pack enclosure - width 600 mm
Installed device Multi9: fixed NG125 without earth leakage protection - control: toggle
Multi9: fixed NG125 with earth leakage protection - control: toggle
ComPact: fixed INS40 - control: direct front rotary handle vertical installation
ComPact: fixed INS63 - control: direct front rotary handle vertical installation
ComPact: fixed INS100 - control: direct front rotary handle vertical installation
ComPact: fixed INS125 - control: direct front rotary handle vertical installation
ComPact: fixed INS160 - control: direct front rotary handle vertical installation
Acti 9: fixed iC120 with earth leakage protection - control: toggle
Acti 9: fixed iC120 without earth leakage protection - control: toggle
Multi9: fixed NG125 NA - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
Acti 9: fixed C120 with earth leakage protection - control: toggle
Acti 9: fixed C120 without earth leakage protection - control: toggle
ComPact: fixed NG160 with earth leakage protection - control: toggle
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NSXm without earth leakage protection - control: toggle vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle vertical installation
[Ie] rated operational current 160 A
Material Copper
Plastic
Colour Copper
Black (RAL 9005)
Length 380 mm
Net weight 0.82 kg
Quantity per set Set of 1
Functional unit 600 mm PrismaSeT G floor-standing enclosure Acti 9 C120 without fixed toggle 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Acti 9 C120 without fixed toggle 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure Acti 9 C120 without fixed toggle 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Acti 9 C120 without fixed toggle 4P 1 direct 5
300 mm PrismaSeT G floor-standing duct Acti 9 C120 without fixed toggle 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Acti 9 C120 without fixed toggle 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct Acti 9 C120 without fixed toggle 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Acti 9 C120 without fixed toggle 4P 1 direct 4
600 mm PrismaSeT G floor-standing enclosure Acti 9 iC120 without fixed toggle 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Acti 9 iC120 without fixed toggle 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure Acti 9 iC120 without fixed toggle 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Acti 9 iC120 without fixed toggle 4P 1 direct 5
300 mm PrismaSeT G floor-standing duct Acti 9 iC120 without fixed toggle 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Acti 9 iC120 without fixed toggle 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct Acti 9 iC120 without fixed toggle 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Acti 9 iC120 without fixed toggle 4P 1 direct 4
600 mm PrismaSeT G floor-standing enclosure ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 4
600 mm PrismaSeT G wall-mounted enclosure ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 4
600 mm PrismaSeT G floor-standing enclosure ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 4
600 mm PrismaSeT G wall-mounted enclosure ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 4
600 mm PrismaSeT G floor-standing enclosure ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm PrismaSeT G floor-standing duct ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm PrismaSeT G floor-standing duct ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm PrismaSeT G wall-mounted duct ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm PrismaSeT G floor-standing duct ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm PrismaSeT G wall-mounted duct ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 4
600 mm PrismaSeT G wall-mounted enclosure ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 4
600 mm PrismaSeT G floor-standing enclosure ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 4
600 mm PrismaSeT G wall-mounted enclosure ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 4
600 mm PrismaSeT G floor-standing enclosure ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm PrismaSeT G floor-standing duct ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm PrismaSeT G floor-standing duct ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm PrismaSeT G wall-mounted duct ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm PrismaSeT G floor-standing duct ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm PrismaSeT G wall-mounted duct ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 4
600 mm PrismaSeT G wall-mounted enclosure ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 4
600 mm PrismaSeT G floor-standing enclosure ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 4
600 mm PrismaSeT G wall-mounted enclosure ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 4
600 mm PrismaSeT G floor-standing enclosure ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm PrismaSeT G floor-standing duct ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm PrismaSeT G floor-standing duct ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm PrismaSeT G wall-mounted duct ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm PrismaSeT G floor-standing duct ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm PrismaSeT G wall-mounted duct ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact INS40 fixed direct front rotary handle vertical 3P 1 direct 4
600 mm PrismaSeT G wall-mounted enclosure ComPact INS40 fixed direct front rotary handle vertical 3P 1 direct 4
600 mm PrismaSeT G floor-standing enclosure ComPact INS40 fixed direct front rotary handle vertical 4P 1 direct 4
600 mm PrismaSeT G wall-mounted enclosure ComPact INS40 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm PrismaSeT G floor-standing duct ComPact INS40 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct ComPact INS40 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct ComPact INS40 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct ComPact INS40 fixed direct front rotary handle vertical 4P 1 direct 4
600 mm PrismaSeT G floor-standing enclosure ComPact INS63 fixed direct front rotary handle vertical 3P 1 direct 4
600 mm PrismaSeT G wall-mounted enclosure ComPact INS63 fixed direct front rotary handle vertical 3P 1 direct 4
600 mm PrismaSeT G floor-standing enclosure ComPact INS63 fixed direct front rotary handle vertical 4P 1 direct 4
600 mm PrismaSeT G wall-mounted enclosure ComPact INS63 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm PrismaSeT G floor-standing duct ComPact INS63 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct ComPact INS63 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct ComPact INS63 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct ComPact INS63 fixed direct front rotary handle vertical 4P 1 direct 4
600 mm PrismaSeT G floor-standing enclosure Multi9 NG125 without fixed toggle 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Multi9 NG125 without fixed toggle 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure Multi9 NG125 without fixed toggle 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Multi9 NG125 without fixed toggle 4P 1 direct 5
300 mm PrismaSeT G floor-standing duct Multi9 NG125 without fixed toggle 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Multi9 NG125 without fixed toggle 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct Multi9 NG125 without fixed toggle 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Multi9 NG125 without fixed toggle 4P 1 direct 4
600 mm PrismaSeT G floor-standing enclosure Multi9 NG125 NA fixed toggle 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Multi9 NG125 NA fixed toggle 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure Multi9 NG125 NA fixed toggle 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Multi9 NG125 NA fixed toggle 4P 1 direct 5
300 mm PrismaSeT G floor-standing duct Multi9 NG125 NA fixed toggle 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Multi9 NG125 NA fixed toggle 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct Multi9 NG125 NA fixed toggle 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Multi9 NG125 NA fixed toggle 4P 1 direct 4
600 mm PrismaSeT G floor-standing enclosure ComPact NG160 without fixed toggle 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NG160 without fixed toggle 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact NG160 without fixed toggle 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NG160 without fixed toggle 4P 1 direct 5
300 mm PrismaSeT G floor-standing duct ComPact NG160 without fixed toggle 3P 1 direct 5
300 mm PrismaSeT G wall-mounted duct ComPact NG160 without fixed toggle 3P 1 direct 5
300 mm PrismaSeT G floor-standing duct ComPact NG160 without fixed toggle 4P 1 direct 5
300 mm PrismaSeT G wall-mounted duct ComPact NG160 without fixed toggle 4P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact NG160 NA without fixed toggle 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NG160 NA without fixed toggle 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact NG160 NA without fixed toggle 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NG160 NA without fixed toggle 4P 1 direct 5
300 mm PrismaSeT G floor-standing duct ComPact NG160 NA without fixed toggle 3P 1 direct 5
300 mm PrismaSeT G wall-mounted duct ComPact NG160 NA without fixed toggle 3P 1 direct 5
300 mm PrismaSeT G floor-standing duct ComPact NG160 NA without fixed toggle 4P 1 direct 5
300 mm PrismaSeT G wall-mounted duct ComPact NG160 NA without fixed toggle 4P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure Acti 9 C120 with fixed toggle 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Acti 9 C120 with fixed toggle 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure Acti 9 C120 with fixed toggle 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Acti 9 C120 with fixed toggle 4P 1 direct 5
300 mm PrismaSeT G floor-standing duct Acti 9 C120 with fixed toggle 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Acti 9 C120 with fixed toggle 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct Acti 9 C120 with fixed toggle 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Acti 9 C120 with fixed toggle 4P 1 direct 4
600 mm PrismaSeT G floor-standing enclosure Acti 9 iC120 with fixed toggle 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Acti 9 iC120 with fixed toggle 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure Acti 9 iC120 with fixed toggle 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Acti 9 iC120 with fixed toggle 4P 1 direct 5
300 mm PrismaSeT G floor-standing duct Acti 9 iC120 with fixed toggle 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Acti 9 iC120 with fixed toggle 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct Acti 9 iC120 with fixed toggle 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Acti 9 iC120 with fixed toggle 4P 1 direct 4
600 mm PrismaSeT G floor-standing enclosure Multi9 NG125 with fixed toggle 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Multi9 NG125 with fixed toggle 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure Multi9 NG125 with fixed toggle 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure Multi9 NG125 with fixed toggle 4P 1 direct 5
300 mm PrismaSeT G floor-standing duct Multi9 NG125 with fixed toggle 3P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Multi9 NG125 with fixed toggle 3P 1 direct 4
300 mm PrismaSeT G floor-standing duct Multi9 NG125 with fixed toggle 4P 1 direct 4
300 mm PrismaSeT G wall-mounted duct Multi9 NG125 with fixed toggle 4P 1 direct 4
600 mm PrismaSeT G floor-standing enclosure ComPact NG160 with fixed toggle 3P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NG160 with fixed toggle 3P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact NG160 with fixed toggle 4P 1 direct 5
600 mm PrismaSeT G wall-mounted enclosure ComPact NG160 with fixed toggle 4P 1 direct 5
600 mm PrismaSeT G floor-standing enclosure ComPact NSXm without fixed toggle vertical 3P or 4P 1 connection block 7
600 mm PrismaSeT G wall-mounted enclosure ComPact NSXm without fixed toggle vertical 3P or 4P 1 connection block 7
300 mm PrismaSeT G floor-standing duct ComPact NSXm without fixed toggle vertical 3P or 4P 1 connection block 7
300 mm PrismaSeT G wall-mounted duct ComPact NSXm without fixed toggle vertical 3P or 4P 1 connection block 7
600 mm PrismaSeT G floor-standing enclosure ComPact NSXm with fixed toggle vertical 3P or 4P 1 connection block 7
600 mm PrismaSeT G wall-mounted enclosure ComPact NSXm with fixed toggle vertical 3P or 4P 1 connection block 7
300 mm PrismaSeT G floor-standing duct ComPact NSXm with fixed toggle vertical 3P or 4P 1 connection block 7
300 mm PrismaSeT G wall-mounted duct ComPact NSXm with fixed toggle vertical 3P or 4P 1 connection block 7
600 mm PrismaSeT Pack 250 Pack enclosure Acti 9 C120 without fixed toggle 3P 1 direct 6
600 mm PrismaSeT Pack 250 Pack enclosure Acti 9 C120 without fixed toggle 4P 1 direct 6
600 mm PrismaSeT Pack 250 Pack enclosure Acti 9 iC120 without fixed toggle 3P 1 direct 6
600 mm PrismaSeT Pack 250 Pack enclosure Acti 9 iC120 without fixed toggle 4P 1 direct 6
600 mm PrismaSeT Pack 250 Pack enclosure ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 6
600 mm PrismaSeT Pack 250 Pack enclosure ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 6
600 mm PrismaSeT Pack 250 Pack enclosure ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 6
600 mm PrismaSeT Pack 250 Pack enclosure ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 6
600 mm PrismaSeT Pack 250 Pack enclosure ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 6
600 mm PrismaSeT Pack 250 Pack enclosure ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 6
600 mm PrismaSeT Pack 250 Pack enclosure ComPact INS40 fixed direct front rotary handle vertical 3P 1 direct 6
600 mm PrismaSeT Pack 250 Pack enclosure ComPact INS40 fixed direct front rotary handle vertical 4P 1 direct 6
600 mm PrismaSeT Pack 250 Pack enclosure ComPact INS63 fixed direct front rotary handle vertical 3P 1 direct 6
600 mm PrismaSeT Pack 250 Pack enclosure ComPact INS63 fixed direct front rotary handle vertical 4P 1 direct 6
600 mm PrismaSeT Pack 250 Pack enclosure Multi9 NG125 without fixed toggle 3P 1 direct 6
600 mm PrismaSeT Pack 250 Pack enclosure Multi9 NG125 without fixed toggle 4P 1 direct 6
600 mm PrismaSeT Pack 250 Pack enclosure Acti 9 C120 with fixed toggle 3P 1 direct 6
600 mm PrismaSeT Pack 250 Pack enclosure Acti 9 C120 with fixed toggle 4P 1 direct 6
600 mm PrismaSeT Pack 250 Pack enclosure Acti 9 iC120 with fixed toggle 3P 1 direct 6
600 mm PrismaSeT Pack 250 Pack enclosure Acti 9 iC120 with fixed toggle 4P 1 direct 6
600 mm PrismaSeT Pack 250 Pack enclosure Multi9 NG125 with fixed toggle 3P 1 direct 6
600 mm PrismaSeT Pack 250 Pack enclosure Multi9 NG125 with fixed toggle 4P 1 direct 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.3 cm
Package 1 Width 5.3 cm
Package 1 Length 40.5 cm
Package 1 Weight 783.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.072 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins