Schneider-Electric
 
LVS04150 picture- scope
LVS04150
Insulating cover, Linergy BW, for direct connection of cables 10 to 25mm² on insulated busbar, IPXXB, set of 8
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy BW
Product or component type Insulated cover
Accessory / separate part category Connection accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
Linergy Linergy BW busbar
Product destination Busbar
Complementary
Mounting mode Clipped
Cable cross section 10…25 mm²
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Pack enclosure
Quantity per set Set of 8
Net weight 0.12 kg
Environment
IP degree of protection IPxx B
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 10.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 120.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 70
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 9.188 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes