Schneider-Electric
 
LVS04151 picture- scope
LVS04151
Tap-off unit, Linergy BW, 55A, spring terminals 1 x 6mm² + 1 x 10mm², IPXXB, set of 12
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy BW
Product or component type Tap-off unit
Accessory / separate part category Connection accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
Linergy Linergy BW busbar
Product destination Busbar
Complementary
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Pack enclosure
[Ie] rated operational current 55 A
Connections - terminals 1 spring terminal 6 mm²
1 spring terminal 10 mm²
Quantity per set Set of 12
Net weight 0.36 kg
Environment
IP degree of protection IPxx B
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 5.0 cm
Package 1 Length 23.0 cm
Package 1 Weight 357.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.5 cm
Package 2 Width 23.0 cm
Package 2 Length 25.5 cm
Package 2 Weight 3.581 kg
Unit Type of Package 3 P06
Number of Units in Package 3 600
Package 3 Height 88.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 221.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product