Schneider-Electric
 
LVS04155 picture- scope
LVS04155
Distribution block, LINERGY DP, Additional block, 3P, 250A, 2 connections: 2 x 35²/pole
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Distribution block
Product name Linergy DP
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
Linergy Linergy DP distribution block
ComPact ComPact NSX
ComPact ComPacT INS
ComPact Compact INV
Accessory / separate part categor Current distribution accessory
IP degree of protection IPxx B
Complementary
Mounting support Mounting plate
Installed device EasyPact: CVS100...250
ComPact: NSX100...250
ComPact: INV100...250
ComPact: INS100...160
ComPact: INS250
Poles description 3P
[Ue] rated operational voltage 690 V AC
[Ui] rated insulation voltage 750 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current 250 A at 40 °C
[Icw] rated short-time withstand current 8.5 kA for 1 s
[Ipk] rated peak withstand current 30 kA
Connections - terminals Supply: direct connection120 mm²
Distribution: screw terminal, 2 x 35 mm²
Net weight 0.235 kg
Colour Anthracite grey (RAL 7016)
Environment
Pollution degree 3
Overvoltage category III
Resistance to incandescent wire 960 °C conforming to IEC 60695-2-11
Standards IEC 60947-7-1
IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
Product certifications ASTA
Ambient air temperature for operation -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 8.3 cm
Package 1 Length 14.5 cm
Package 1 Weight 230 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.008 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes