Schneider-Electric
 
LVS04158 picture- scope
LVS04158
Mounting hardware, Linergy BW, screws 8.8 class M6x12 for linergy BW busbar, set of 20
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Mounting hardware
Product name Linergy BW
Accessory / separate part categor Installation accessory
Range compatibility Linergy Linergy BW busbar
PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
Cubicle-device connection Busbar
Complementary
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle
Floor-standing enclosure - width 850 mm
Pack enclosure
ISO thread M6
Quantity per set Set of 20
Length 12 mm
Colour Natural
Net weight 0.24 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 3.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 122.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.333 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product