|
|
|
LVS04173
Busbar, Linergy BS, 4 threaded bars, 400A, vertical, flat bar, 32x 5mm, L1400mm
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Busbar
|
Product name
|
Linergy BS
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
|
Busbar description
|
Flat bar
|
Quantity per set
|
Set of 4
|
Complementary
Installation direction
|
Vertical, operating position: rear
|
Installation description
|
Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
|
[Ie] rated operational current
|
400 A at 35 °C
|
[Icw] rated short-time withstand current
|
20 kA (1 s) for 4 supports
|
[Ipk] rated peak withstand current
|
55 kA
|
Busbar cross section
|
32 x 5 mm
|
Length
|
1400 mm
|
Width
|
32 mm
|
Depth
|
5 mm
|
Net weight
|
8 kg
|
Colour
|
Natural
|
Type of busbar connection
|
M6 threaded hole
|
Connection pitch
|
Connection each 25 mm
|
Environment
Standards
|
IEC 61439-1
IEC 61439-2
|
Product certifications
|
ASTA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.600 cm
|
Package 1 Width
|
17.000 cm
|
Package 1 Length
|
154.000 cm
|
Package 1 Weight
|
8.000 kg
|
Unit Type of Package 2
|
P2M
|
Number of Units in Package 2
|
56
|
Package 2 Height
|
29.000 cm
|
Package 2 Width
|
120.000 cm
|
Package 2 Length
|
200.000 cm
|
Package 2 Weight
|
461.500 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|