Schneider-Electric
 
LVS04191 picture- scope
LVS04191
Busbar support, PrismaSeT P and G, for Linergy BS rear busbar, 25kA, 400A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar support
Product name Linergy BS
Range compatibility Linergy Linergy BS busbar
PrismaSeT PrismaSeT P enclosure
PrismaSeT PrismaSeT G enclosure
Complementary
Cubicle-device connection Linergy BS rear busbar
Installation description Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Extension enclosure - width 600 mm
Permissible current 160 A - busbar cross section: 15 x 5 mm
250 A - busbar cross section: 20 x 5 mm
400 A - busbar cross section: 32 x 5 mm
[Icw] rated short-time withstand current 10 kA (1 s) at 160 A for 450 mm between support centres
15 kA (1 s) at 250 A for 450 mm between support centres
20 kA (1 s) at 400 A for 300 mm between support centres
25 kA (1 s) at 400 A for 225 mm between support centres
Quantity per set Set of 1
Net weight 0.24 kg
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 5.300 cm
Package 1 Length 46.300 cm
Package 1 Weight 251.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 6.000 cm
Package 2 Width 51.200 cm
Package 2 Length 52.000 cm
Package 2 Weight 2.746 kg
Unit Type of Package 3 P12
Number of Units in Package 3 280
Package 3 Height 71.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 89.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes