Schneider-Electric
 
LVS04192 picture- scope
LVS04192
Busbar support, PrismaSeT G, for Linergy BS multistage busbar, 25kA, 630A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar support
Product name Linergy BS
Range compatibility Linergy Linergy BS busbar
PrismaSeT PrismaSeT G enclosure
Complementary
Cubicle-device connection Linergy BS lateral busbar
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Permissible current 160 A - busbar cross section: 15 x 5 mm
250 A - busbar cross section: 20 x 5 mm
400 A - busbar cross section: 32 x 5 mm
630 A - busbar cross section: 32 x 8 mm
[Icw] rated short-time withstand current 10 kA (1 s) at 160 A for 450 mm between support centres
20 kA (1 s) at 400 A for 300 mm between support centres
13 kA (1 s) at 250 A for 450 mm between support centres
15 kA (1 s) at 400 A for 450 mm between support centres
15 kA (1 s) at 630 A for 450 mm between support centres
20 kA (1 s) at 630 A for 300 mm between support centres
25 kA (0.6 s) at 400 A for 300 mm between support centres
25 kA (1 s) at 630 A for 300 mm between support centres
Quantity per set Set of 1
Net weight 0.2 kg
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 11.300 cm
Package 1 Length 23.500 cm
Package 1 Weight 204.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.349 kg
Unit Type of Package 3 P12
Number of Units in Package 3 320
Package 3 Height 71.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 87.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes