Schneider-Electric
 
LVS04194 picture- scope
LVS04194
Mounting hardware, Linergy BW, bolts 8.8 class M6x20 for 5mm copper bar, set of 20
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Mounting hardware
Product name Linergy BW
Accessory / separate part categor Installation accessory
Range compatibility Linergy Linergy BW busbar
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Provided equipment 1 nut
2 contact washers
Complementary
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle
Cubicle duct
Floor-standing enclosure - width 850 mm
ISO thread M6
Quantity per set Set of 20
Length 20 mm
Height 20 mm
Colour Natural
Net weight 0.224 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 3.5 cm
Package 1 Length 9.0 cm
Package 1 Weight 213.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.894 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product