Schneider-Electric
 
LVS04197 picture- scope
LVS04197
Insulating plate, Linergy BS, H 1500mm W 250mm, multi stage busbar protection, for ducts PrismaSeT G W300 / PrismaSeT P W400
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy BS
Product or component type Insulating plate
Accessory / separate part categor Insulation accessory
Range compatibility Linergy Linergy BS busbar
PrismaSeT PrismaSeT G duct
PrismaSeT PrismaSeT P duct
IP degree of protection IPxx B
Barrier position Front
Complementary
Installation description Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
Duct - width 400 mm
Number of vertical modules [50 mm] 30
Installed device Multi-stage busbar
[Ie] rated operational current 630 A
Quantity per set Set of 1
Material Plastic
Height 1500 mm
Width 250 mm
Net weight 0.74 kg
Colour Transparent
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.600 cm
Package 1 Width 23.500 cm
Package 1 Length 150.200 cm
Package 1 Weight 758.000 g
Unit Type of Package 2 PAL
Number of Units in Package 2 240
Package 2 Height 74.000 cm
Package 2 Width 120.000 cm
Package 2 Length 202.000 cm
Package 2 Weight 204.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes