Schneider-Electric
 
LVS04200 picture- scope
LVS04200
Bar, Linergy TB, with 40 jumpers and a terminal (16 to 35mm²), L450mm
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Bar
Product name Linergy TB
Accessory / separate part category Earthing accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Provided equipment 40 clamps
1 35 mm² terminal
Complementary
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm
Pack enclosure - width 550 mm
Quantity per set Set of 1
Length 450 mm
Width 13 mm
Depth 12 mm
Net weight 0.36 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 3.300 cm
Package 1 Length 51.000 cm
Package 1 Weight 348.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 30
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 11.306 kg
Unit Type of Package 3 P12
Number of Units in Package 3 360
Package 3 Height 103.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 145.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product