Schneider-Electric
 
LVS04203 picture- scope
LVS04203
Auxiliary bus duct, Linergy TA, 4P, 32A, vertical, lateral, L1755mm, Light grey, RAL 7035
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Auxiliary bus duct
Product name Linergy TA
Range compatibility PrismaSeT PrismaSeT P enclosure
IP degree of protection IP20
Number of tap-off outlets 166 tap-off points with Faston connectors per linear meter
Provided equipment 1 lateral clamp
2 clamps
4 brass conductors with tap off point
Insulating duct
Quantity per set Set of 1
Complementary
Poles description 4P
Rated voltage 230 V
Installation direction Vertical, operating position: lateral
Installation description Cubicle duct - width 300 mm
[Ui] rated insulation voltage 660 V
[Ie] rated operational current 32 A
Length 1755 mm
Height 85 mm
Width 50 mm
Net weight 1.62 kg
Colour Light grey (RAL 7035)
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 9.0 cm
Package 1 Length 179.0 cm
Package 1 Weight 1.751 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 72
Package 2 Height 54.0 cm
Package 2 Width 180.0 cm
Package 2 Length 202.0 cm
Package 2 Weight 151.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product