Schneider-Electric
 
LVS04205 picture- scope
LVS04205
Support, Linergy TB, 2 supports for earth bar on modular rail
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Support
Product name Linergy TB
Accessory / separate part categor Installation accessory
Range compatibility Linergy Linergy TB earthing bar
PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
Cubicle-device connection Earth bar: vertical by screws
Complementary
Mounting mode By screws
Mounting support DIN rail
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle
Cubicle duct
Quantity per set Set of 2
Colour Natural
Net weight 0.08 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.7 cm
Package 1 Width 2.5 cm
Package 1 Length 10.5 cm
Package 1 Weight 74.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 200
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 15.637 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product