Schneider-Electric
 
LVS04210 picture- scope
LVS04210
Kit for neutral bar, Linergy TB, 2 Installation spacers/neutral bar for Linergy TB
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Kit for neutral bar
Product name Linergy TB
Accessory / separate part categor Installation accessory
Range compatibility Linergy Linergy TB earthing bar
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Provided equipment 1 screw
1 insulating spacer
Complementary
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle
Cubicle duct
Quantity per set Set of 1
Colour Natural
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 2.500 cm
Package 1 Length 5.000 cm
Package 1 Weight 15.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.733 kg
Unit Type of Package 3 P12
Number of Units in Package 3 800
Package 3 Height 29.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 25.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes