Schneider-Electric
 
LVS04214 picture- scope
LVS04214
Block, Linergy TB, 4 earth block with spring terminals, 12 x 4mm² clamp
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Block
Product name Linergy TB
Accessory / separate part category Earthing accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Complementary
Installation description Floor-standing enclosure
Wall-mounted enclosure
Cubicle
Pack enclosure
Connections - terminals Spring terminals, 12 x 4 mm²
Quantity per set Set of 4
Width 75 mm
Net weight 0.17 kg
Colour Green and yellow
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.400 cm
Package 1 Width 8.000 cm
Package 1 Length 12.300 cm
Package 1 Weight 166.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 12.300 cm
Package 2 Width 16.100 cm
Package 2 Length 17.400 cm
Package 2 Weight 1.666 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1680
Package 3 Height 91.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 290.370 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes