Schneider-Electric
 
LVS04220 picture- scope
LVS04220
Mounting plate, PrismaSeT G, for terminal block and Linergy TB earth bar
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G duct
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Installed device Connection: earth bars
Connection: terminal blocks
Standards IEC 61439-2
Product certifications ASTA
Complementary
Width 215 mm
Height 35 mm
Depth 82 mm
Net weight 0.46 kg
Quantity per set 2
Functional unit 300 mm PrismaSeT G floor-standing duct connection earth bars
300 mm PrismaSeT G wall-mounted duct connection earth bars
300 mm PrismaSeT G floor-standing duct connection terminal blocks
300 mm PrismaSeT G wall-mounted duct connection terminal blocks
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 10.5 cm
Package 1 Length 23.0 cm
Package 1 Weight 447.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 14
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.49 kg
Unit Type of Package 3 P12
Number of Units in Package 3 448
Package 3 Height 70.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 218.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product