Schneider-Electric
 
LVS04224 picture- scope
LVS04224
Pratic raisers, PrismaSeT P and G, Height10mm, wide27mm, insulating material, set of 5
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Pratic raisers
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G rail
PrismaSeT PrismaSeT P cubicle
Complementary
Mounting mode By clips
Mounting support Slotted mounting plate
Functional uprights
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle
Quantity per set Set of 5
Width 27 mm
Colour White (RAL 9001)
Net weight 0.03 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 6.0 cm
Package 1 Length 9.5 cm
Package 1 Weight 32.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 75
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.859 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product