Schneider-Electric
 
LVS04225 picture- scope
LVS04225
Raiser, PrismaSeT G and P, modular rail, for ComPact NSXm, H11mm, set of 12
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Raiser
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G rail
PrismaSeT PrismaSeT P rail
PrismaSeT PrismaSeT Pack 160 rail
PrismaSeT PrismaSeT Pack 250 rail
Condition of use To install modular devices on DIN rail next to ComPact NSXm
Fixing mode Clip-on: DIN rail
Number of raisers 2 raiser(s) recommended for 300 mm width enclosure
4 raiser(s) recommended for 600 mm width enclosure
4 raiser(s) recommended for 650 mm width enclosure
6 raiser(s) recommended for 850 mm width enclosure
Complementary
Material Plastic
Colour Black
Width 12 mm
Height 24 mm
Quantity per set Set of 12
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 8.0 cm
Package 1 Length 12.0 cm
Package 1 Weight 65.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.249 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product