Schneider-Electric
 
LVS04227 picture- scope
LVS04227
Rail, PrismaSeT G, for raisers modular
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Rail
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G
PrismaSeT PrismaSeT P
Type of rail Modular
Installed device Acti 9: fixed modular device
Multi9: fixed modular device
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
ComPact: fixed NG160 with earth leakage protection - control: toggle
ComPact: fixed NSXm - control: toggle
Poles description 1 x 3P: fixed NG160
1 x 4P: fixed NG160
1 x 3P: fixed NG160 NA
1 x 4P: fixed NG160 NA
Complementary
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Cubicle - width 650 mm depth 400 mm
Pack enclosure - width 555 mm
Number of vertical modules [50 mm] 5 module(s): NG160 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NG160 NA without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NG160 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): modular device in 600 mm Widefloor-standing enclosure
5 module(s): modular device in 600 mm Widewall-mounted enclosure
5 module(s): modular device in 850 mm Widefloor-standing enclosure
5 module(s): modular device in 650 mm Widecubicle
5 module(s): modular device in 555 mm WidePack enclosure
Provided equipment 4 modular raisers
9 mm pitches 48
Quantity per set Set of 1
Height 35 mm
Width 432 mm
Depth 40 mm
Net weight 0.14 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.7 cm
Package 1 Width 6.3 cm
Package 1 Length 34.3 cm
Package 1 Weight 160 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.78 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 28 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 33.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product